Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG1510 - Ground Ball Screws
Bill of material
SG1510-340R400C5A0X
MN
Nominal model number
SG1510
SSO
Screw shaft outside diameter
15 mm
L
Lead
10
AG
Accuracy grade
C5
ST
Shaft end type
GT
Grease type
L4
Screw Shaft Length
mm
Enter value for L4
Screw Shaft Length
mm
cm
inch
ft
L1
Effective thread length
340.0 mm
S
Stroke
295.0 mm
DN
Direction of nut
PN
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031